Cross-Run Cable Connector
Hover to magnify image or click to enlarge
Cross-Run Cable Connector
Details
Resources
CAD
Features
- Can be used as a cross-run or four-way cable connector
- Four bolts for positive bolt tension grip on cables
Specifications
| Finish | Bare |
| Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
Esite
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.