Cable to Web of Rail T21 Complete Welder, Signal, 1" Tab Bond Terminal Style, 16 mm² Concentric, Left Hand
Hover to magnify image or click to enlarge
Cable to Web of Rail T21 Complete Welder, Signal, 1" Tab Bond Terminal Style, 16 mm² Concentric, Left Hand
Catalog#: SBTBT21YLH
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete right hand or left hand web welder assembly designed for the installation of track circuits and jumper bonds to the neutral axis of 85 to 141 lb. rail
- Includes mold cleaner and flint ignitor
Specifications
PRODUCT ATTRIBUTES
Esite
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.