TBHK Trapezoidal Deck Hanger
Hover to magnify image or click to enlarge
TBHK Trapezoidal Deck Hanger
Details
Application images
Resources
Related Products
Features
- Requires separate cross bolt and nut
- Use TDHP perforation tool to punch hole in decking
Specifications
| Ceiling Thickness | Static Load F |
| 0,63 mm - 0,70 mm | 600 N |
| 0,71 mm - 0,80 mm | 700 N |
| 0,81 mm - 1,00 mm | 800 N |
| 1,01 mm - 1,20 mm | 1000 N |
| 1,21 mm - 1,50 mm | 1200 N |
| > 1,50 mm | 1500 N |
Lentolehtinen
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.