Strut Channel Type D, Slotted
Hover to magnify image or click to enlarge
Strut Channel Type D, Slotted
Details
Resources
Features
- Cold formed channel, slotted
Specifications
| Strut Type | D (2 7/16" x 1 5/8") |
| Strut Type | D (62 x 41 mm) |
| Finish | Pregalvanized |
| Material | Steel |
Lentolehtinen
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.