nVent CADDY Speed Link SLK with Hook
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Speed Link SLK with Hook
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete system includes wire, locking device and pre-assembled hook end fitting
- Hooks to a wide range of nVent CADDY fasteners
- Fastens to the building structure or hanging services by looping around and hooking to wire rope
- Easy to remove for applications requiring maintenance
- Spring latch helps provide secure connection
- Insert cable through hole and use bottom side of hook as an end stop
- Also available in Y-hook configuration
Specifications
| Static Load Safety Factor | 5:1 | 
| Finish | Electrogalvanized | 
| Material | Steel;Polypropylene;Zinc Alloy | 
| Complies With | SMACNA HVAC-DCS | 
Asennusohje
Esite
Lentolehtinen
Luettelo
Tekninen käsikirja
Tietolomake
Certifications
        cUL IFFX7.E94389
      
      
              
          English
        
      
          
      CSA-C22.2 No. 250.0
    
      
        cUL IFFX7.E94389
      
      
      
          
      CSA-C22.2 No. 250.0
    
      
        UL IFFX.E94389
      
      
              
          English
        
      
          
      ANSI/UL 1598
    
      
        UL IFFX.E94389
      
      
      
          
      ANSI/UL 1598
    
      
        SMACNA SPEED LINK SLK
      
      
              
          English
        
      
          
      HVAC‐DCS 3rd edition, Chapter 5, Tables 5‐1 and 5‐1M
    
      


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.