nVent CADDY Speed Link SLK with Hammer-On Flange Clip
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Hammer-On Flange Clip
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled nVent CADDY Hammer-On Flange Clip end fitting
- Installs with just a hammer
- Fits most beams
Specifications
| Static Load Safety Factor | 5:1 |
| Finish | Electrogalvanized |
| Material | Steel;Polypropylene;Zinc Alloy |
| Complies With | SMACNA HVAC-DCS |
| Thickness (T) | 1/2" |
| Width (W) | 3/4" |
| Height (H) | 2.15" |
| Thickness (T) | 12.5 mm |
| Width (W) | 19 mm |
| Height (H) | 55 mm |
| Angle (a) | 90 ° Max |
Asennusohje
Esite
Lentolehtinen
Tekninen käsikirja
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.