nVent CADDY Speed Link SLDM with Toggle


nVent CADDY Speed Link SLDM with Toggle
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled toggle end fitting
- Attaches to clearance holes in a variety of structures or hanging devices
- Ideal for supporting lighting fixtures
- Sleek, low-profile locking device reduces visual impact
- Keyless locking device is adjustable even after installation
Specifications
Length (L) | 0.28" |
Width (W) | 0.36" |
Height (H) | 0.96" |
Rod Size (RS) | 6" |
Rod Size (RS) | 6 |
Length (L) | 7mm |
Width (W) | 9.2 mm |
Height (H) | 24.5 mm |
Asennusohje
Esite
Lentolehtinen
Tekninen käsikirja

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.