nVent CADDY Speed Link SLDM with Hook
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLDM with Hook
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled hook end fitting
- Ideal for supporting lighting, ductwork and other installation projects
- Sleek, low-profile locking device reduces visual impact
- Keyless locking device is adjustable even after installation
Specifications
| Wire Rope Diameter | 1.5 mm |
| Static Load Safety Factor | 5:1 |
| Finish | Electrogalvanized |
| Material | Steel |
| Length (L) | 0.28" |
| Width (W) | 0.36" |
| Height (H) | 0.96" |
| Rod Size (RS) | 6 |
| Rod Size (RS) | 6" |
| Length (L) | 7mm |
| Width (W) | 9.2 mm |
| Height (H) | 24.5 mm |
Asennusohje
Esite
Lentolehtinen
Luettelo
Tekninen käsikirja
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.