nVent CADDY Speed Link Light Pack Spool Kit
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Light Pack Spool Kit
The nVent CADDY Speed Link Light Pack Spool Kit includes a 150-meter long spool of 1mm wire rope together with 100 ultra-low-profile locking devices. The smart packaging allows contractors to pull and cut the wire length needed without having to take the spool out of the box, making it an ideal solution for every electrician to have on hand. The locking device has an aesthetic polished finish and a 10-kilogram load rating, ideal for supporting and securing lighting and signage.
Details
Application images
Resources
Video
Related Products
Features
- Kit includes spool of nVent CADDY Speed Link steel wire and nVent CADDY Speed Link CLP locking devices
- Wire spool and locking devices are packaged together, simplifying transportation to the jobsite and reducing inventory
- Packaging allows end-users to pull and cut any length of wire that is needed without having to take the spool out of the box
- Ideal for rework and installations where custom lengths of wire may be needed
- Wire rope constructed from seven bundles of seven strands each of steel aircraft wire
- Keyless release allows easy adjustments
- Low-profile locking device minimizes visual impact
- Keyless release tubes are easy to operate while wearing gloves
- Double-sided locking mechanism enables simple height adjustment
Specifications
Lentolehtinen


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.