nVent CADDY Pyramid ST Fixed Strut Support
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Pyramid ST Fixed Strut Support
The nVent CADDY Pyramid ST Fixed Strut Support offers a simple and adaptable solution for mounting electrical and mechanical services on commercial rooftops. This support system is engineered to evenly distribute weight across the base, ensuring optimal load management. Additionally, the foam pad on the underside provides a low-abrasion interface that protects roof membranes, eliminating the need for a slip sheet.
Constructed with UV-stabilized base materials and hot-dip galvanized strut profiles, these supports deliver exceptional corrosion resistance. The standard strut profile attachment point accommodates a wide range of components, including conduit, pipe, and strut fasteners, allowing for secure and efficient installation.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
  
              
  
  
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Effective load distribution across uneven surfaces
 - Compatible with roof surfaces including single ply, bituminous, metal and spray foam
 - Ready to use out-of-the-box, saving installation time and improving productivity
 - Available in multiple sizes and load ratings for tailored applications
 - Lightweight and easy to transport
 - Hot-dip galvanized and UV stabilized for long-lasting performance
 
Specifications
| Static Load Safety Factor | 3:1 | 
| Finish | Hot-Dip Galvanized | 
| Material | Polyethylene;Polypropylene;Steel | 
| Temperature | -45 to 65 °C | 
| Temperature | -50 to 150 °F | 
Esite
Lentolehtinen
Certifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.