Metal Pressure Clip, Fire-Rated
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Metal Pressure Clip, Fire-Rated
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       Related Products
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Includes insert for E30 fire rating according to DIN 4102-12
- Ideal for smaller runs of cables
- Flexible clip retains shape and allows for cables to be inserted after installation
- Rounded edges help prevent cable damage
- Cables are neatly installed providing a consistent and professional appearance
- Low profile allows for installations in tight spaces
Specifications
| Finish | nVent CADDY Armour | 
| Material | Spring Steel | 
| E30 Fire Rating Power Cable Capacity | ||||
| Eucasafe (N)HXCH FE 180 E30 | ||||
| Part Number | Number of Cores | Core Cross Section | Cable Diameter | Number of Cables | 
| PKM10H6IN | 4 | 1.5 mm² | 12.5 mm | 8 Max | 
| 3 | 1.5 mm² | 11.8 mm | 8 Max | |
| 2 | 1.5 mm² | 11.4 mm | 8 Max | |
| PKM16H6IN | 4 | 1.5 mm² | 12.5 mm | 12 Max | 
| 3 | 1.5 mm² | 11.8 mm | 12 Max | |
| 2 | 1.5 mm² | 11.4 mm | 14 Max | |
| E30 Fire Rating Data Cable Capacity | ||||
| Eucasafe JE-H(St) Bd FE 180 E30 | ||||
| Part Number | Number of Wire Pairs | Wire Diameter | Cable Diameter | Number of Cables | 
| PKM10H6IN | 2 | 0.8 mm | 6.6 mm | 14 Max | 
| 4 | 0.8 mm | 8.8 mm | 10 Max | |
| PKM16H6IN | 2 | 0.8 mm | 6.6 mm | 24 Max | 
| 4 | 0.8 mm | 8.8 mm | 18 Max | |
Esite
Lentolehtinen
Luettelo
Certifications
        DIN 4102-12 abP P-MPA-E-17-008
      
      
              
          English,German
        
      
          
      DIN 4102-12
    
      



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.