ECN Nut for C-Channel E0/E0L/E1
Hover to magnify image or click to enlarge
ECN Nut for C-Channel E0/E0L/E1
Details
Resources
Features
- Channel nut for C-Profiles
Specifications
| Finish | Electrogalvanized |
| Material | Steel |
| Nuts and T-Bolts for C-channel System | |
| C-Channel Type | Pullout Force F1 |
| E0 | 1000 N |
| E0L | 1000 N |
| E1 | 1600 N |
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.