EBC Beam Clamp
Details
Application images
Resources
CAD
Video
Features
- Easy installation to beam flanges
- One 10.5mm go-through hole allows the use of M6, M8 or M10 threaded rod, to attach any static load till 450N
- Featuring three M6 threaded holes to attach electrical boxes directly to the side or bottom of the beam
Specifications
| Finish | nVent CADDY Armour |
| Material | Spring Steel |
Esite
Lentolehtinen
Test Report
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.