C-FIX M T-Bolt
Details
Application images
Resources
CAD
Features
- C-Fix quick fit T-bolt
- Suitable for C-Profiles 0-4
Specifications
| Finish | Electrogalvanized |
| Material | Steel |
| Nuts and T-Bolts for C-channel System | |
| C-Channel Type | Pullout Force F1 |
| E0 | 1100 N |
| E0L | 700 N |
| E1 | 1800 N |
| E2 | 800 N |
| E2L | 800 N |
| E3 | 1500 N |
| E4 | 1300 N |
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.