Skip to main content
Seleccione su país/preferencia de idioma

Chemical Data

Chemical CompoundChemical FormulaOperating /MaintainTemp (°C)Operating /MaintainTemp (°F)
1-Hydroxyethylidene-1,1-Diphosphonic Acid 60 ~ 70 140 ~ 158
4-Tert-Butylcatechol 40 ~ 50 104 ~ 122
Acetic Acid C2H4O2 25 ~ 70 77 ~ 158
Acetic Anhydride (CH3CO)2O 25 ~ 70 77 ~ 158
Acetone C3H6O 20 ~ 50 68 ~ 122
Acetoxysilane C2H3O2Si 60 ~ 110 140 ~ 230
Acrylic Acid C3H4O2 15 ~ 30 59 ~ 86
Acrylic Resin + Water 50% 5 ~ 35 41 ~ 95
Alcohol 25 ~ 40 77 ~ 104
Alkyd + Plastomol + Olein 15 ~ 50 59 ~ 122
Alkylate 50 ~ 80 122 ~ 176
Alkylation Filter 520 968
Alkylation Processing 110 230
Allyl Methacrylate 15 ~ 25 59 ~ 77
Alphaltic Amine 15 ~ 20 59 ~ 68
Amca Acoh 50 122
Amine (Liquid) 30 86
Amine Sulfate 5 ~ 40 41 ~ 104
Ammonia NH4OH 15 ~ 25 59 ~ 77
Ammonia Methylaurin 45 ~ 50 113 ~ 122
Ammonium 150 302
Ammonium Sulphate 5 ~ 65 41 ~ 149
Amyl Acetate C7H14O2 0 ~ 100 32 ~ 212
Amyl Alcohol C5H12O -50 ~ 25 -58 ~ 77
Anethole 150 ~ 200 302 ~ 392
Aniline C6H7N 20 ~ 60 68 ~ 140
Animal Fat 40 ~ 60 104 ~ 140
Aqueous Chlorine Dioxide 5 ~ 10 41 ~ 50
Aromatic Oil 80 176
Asfalt 150 ~ 250 302 ~ 482
Asphalt 150 ~ 250 302 ~ 482
Atrolamite 35 95
Base Gum 90 - 105 194 ~ 221
Benzene C6H6 5 ~ 20 41 ~ 68
Benzene Chloride 5 41
Benzoate + Water 45 113
Benzoic Acid (Liquid) 140 ~ 160 284 ~ 320
Benzyl Alcohol C7H8O -20 ~ 30 -4 ~ 86
Benzyl Chloride C7H7Cl -30 ~ 30 -22 ~ 86
Betrave Molasses 40 104
Bioacid 5 41
Biodiesel 30 ~ 100 86 ~ 212
Biodispersant 5 41
Bisquare 100 ~ 145 212 ~ 293
Bitumen 150 ~ 180 302 ~ 356
Black Ink 15 ~ 90 59 ~ 194
Black Liquor 60 ~ 150 140 ~ 302
Boron Trifluoride BF3 50 ~ 80 122 ~ 176
Bromo Phenol Acetate Para- 80 176
Butane C4 1 ~ 25 33.8 ~ 77

Design a Heat Tracing System

TraceCalc_Net_Icon-IND_red_1.png

TraceCalc Net is nVent RAYCHEM’s easy-to-use, online design tool for creating a pipe heat tracing system. 

Our latest version is mobile responsive from any device, and allows for the design of multiple circuits, including parent-child configurations. 

Contact Our Team