Skip to main content
Seleccione su país/sus preferencias de idioma

PH38964.jpg image Pase el ratón para ampliar la imagen o haga clic para agrandarla

MBJYG Grounding and Bonding Braid, Tinned Copper, Halogen Free

MBJYG Grounding and Bonding Braids are a reliable and convenient ground solution for applications that require flexibility and durability. Designed with halogen-free and flame retardant yellow green insulation, MBJYG braids are made with tinned copper ground braids and solid palms that are ready to install without any additional cutting, stripping, crimping or punching. MBJYG braids also do not require the addition of tin or crimped lugs and the proprietary manufacturing process helps optimize the electrical contact between each wire and helps eliminate moisture issues in the palms, helping prevent corrosion and extend the useful life of the braid.

Leer más Leer menos
  • cUL
  • UL
  • RoHS
  • Bureau Veritas
Imprimir esta página
Need technical support or a quote, we’re here to assist.
Contact Us
Detalles

Características

Especificaciones

Datos copiados
Métrico   |   Sistema imperial

Diagramas

Recursos
Advertencia
Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.
Need technical support or a quote, we’re here to assist.
Contact Us