Electric Heat Tracing
Filter applied: 1
Products | 82 results (327 items)

Elexant 3500i Electronic Thermostat
          A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
        

BTV Self-Regulating Heating Cable
          For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
        

XTVR Self-Regulating Heating Cable
          For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
        

HTV Self-Regulating Heating Cable
          Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
        

QTVR Self-Regulating Heating Cable
          For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
        

High-Profile End Seal Kit
          Cold-applied, high profile end seal suitable for hazardous areas.
        

Single-Entry Power Connection with Junction Box
          Junction box, for a single heating cable. Suitable for hazardous areas.
        

Fixing Tape
          Fixing tape to attach polymer heating cables to pipes.
        

On Demand Stock Panels
          A standardized offering of nVent RAYCHEM Controller and Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
        

Multiple-Entry Power/Tee Connection with Polymer Junction Box
          Modular junction box, for up to three heating cables. Suitable for hazardous areas.
        

Hazardous Area Control Panel
          Multi-circuit control and monitoring panels. Stainless Steel enclosure. ATEX/IECEx Zone 2 certified.
        

Elexant 4010i Heat Trace Controller
          A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.