Pase el ratón para ampliar la imagen o haga clic para agrandarla
D14A Mechanical Anchor with Extension
The nVent LENTON D14A Mechanical Anchor with Extension provides a method of splicing and anchoring reinforcing bar in segmental concrete construction applications that have limited space or are severely congested. The large head significantly reduces required embedment lengths. The anchors are a combination of standard nVent LENTON Terminator D14 Mechanical Anchors and ELFM Female-to-Male Extensions.
Typically used in thin wall, wall/slab and beam/column applications, the D14A Mechanical Anchor with Extension easily attaches to the form panels using standard nVent LENTON accessories. When the form is stripped, the protected threaded end of the coupler is exposed. Simply remove the protective cap or accessory and install the subsequent nVent LENTON taper threaded dowel bar. This system eliminates hooked bar congestion, protruding dowels and the need to drill holes in expensive formwork.
Características
- Reduces congestion
- Utilizes standard nVent LENTON accessories
- Head area exceeds 10x bar area (net 9x)
- Step machined in anchor to allow room for the installation tool on sizes 28 mm (#9) and larger
- Components also sold separately
- Available in customer specified lengths
Especificaciones
| Acabado | Claro |
| Material | Acero |
| Diseñado para cumplir | ACI 318;AS3600;ASTM A970 |
Caso práctico
Manual técnico
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.