Skip to main content
Please Select Your Country/Language Preferences

Surface Snow Melting

Surface Snow Melting

Keep Access Ways Free of Snow and Ice

Slips, trips, and falls cause some of the worst winter injuries, and parking lots and loading docks have an increased risk of vehicle accidents due to icy conditions. Keeping access to your building free of snow and ice, especially in highly trafficked areas, should be a priority. nVent RAYCHEM surface snow melting systems provide robust anti-icing solution without complex design.

Play

Electric snow melt systems keep walkways around buildings free of snow and ice, ensuring there are no slip hazards causing harm to people or damage to vehicles and building infrastructure.

Ready for Any Weather 

Designed with tough weather conditions in mind, these systems can be installed on: 

  • Walkways
  • Parking garages 
  • Loading ramps 
  • Stairways
  • Helipads
  • And more 

nVent RAYCHEM electric snow melt systems can be used in commercial or industrial environments and have a significantly lower install and operating cost compared to hydronic heating systems.

An Environmentally-Friendly Choice 

Heat tracing cables can be easily installed in a variety of surfaces including concrete, asphalt, and pavers. When combined with smart controllers, they distribute the right amount of heat only when needed.

Comparable hydronic systems also risk leaking environmentally-unsafe fluids into the ground. Electrically traced systems do not pose this threat. This makes them an environmentally friendly choice.

Customer Success Stories

rolls royce case study

Underground Car Park Heating Solutions

Underground Car Park Heating Solutions The Rolls Building | London, England Challenge: The development of this prominent landmark required a...

Solutions

A10000276

ElectroMelt Self-Regulating Heating Cable

For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.

A10000761.png

Standard MI Heating Cable, Type SUA

For prevention of ice and snow build up on ramps and other accessways, factory assembled mineral insulated (MI) heating units, configuration type SUA.

A10000336

Standard MI Heating Cable, Type SUB

For prevention of ice and snow build up on ramps and other accessways, factory assembled mineral insulated (MI) heating units, configuration type SUB.

A10000625

MI Series Bare Copper Heating Cable

For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.

SnoCalc

Easy-to-use online design calculator for any surface snow melting project. 
 

Contact Us

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today. 

Where to Buy

Need to find our pipe heat trace products near you? Use our locator to find a distributor in your area.