Earthing & Neutral Busbar, Brass, 20 Connections
Hover to magnify image or click to enlarge
Earthing & Neutral Busbar, Brass, 20 Connections
Catalog#: EB20
nVent ERIFLEX Connecting, Earthing and Neutral Busbars are used to connect several earthing conductors within a panel and can be used in a variety of different applications including switchgear and control equipment, electrical equipment, for wind and solar power generation and in data centers.
Details
Application images
Resources
CAD
Video
Features
- Use to connect several earthing conductors within a panel
- Chamfered holes allow for easy connections
- Mounting slots for universal fixing to copper busbar, directly to rails or spacers
- Rigid bar
- Mounting kits available for stacking busbars or fixing to DIN rail
- RoHS compliant
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Certifications
UKCA, ERIFLEX EB
English
EN 60998-1, EN 60998-2-1
CE, ERIFLEX EB
English
EN 60998-1:2004, EN 60998-2-1:2004
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.