EB-130 Earthing and Neutral Busbar
Hover to magnify image or click to enlarge
EB-130 Earthing and Neutral Busbar
Details
Application images
Resources
CAD
Video
Features
- Use to connect several earthing conductors
- Chamfered holes allow for easy connections
- Main terminal clamp available for thicker conductors
- Support bracket available for attaching busbar to DIN rail
- Nickel platiing is corrosion resistant
- Rigid bar
- Cut to length as needed
- Quick and easy installation
- RoHS compliant
Specifications
Catalog
Installation Manual / Instruction Sheet
Certifications
CE, ERIFLEX EB
English
EN 60998-1:2004, EN 60998-2-1:2004
UKCA, ERIFLEX EB
English
EN 60998-1, EN 60998-2-1

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.