Door Switch Wall Mounted Enclosures, ADSW
Hover to magnify image or click to enlarge
Door Switch Wall Mounted Enclosures, ADSW
The door switch will allow lights or other electrical devices to turn on, or off, when the enclosure door is opened without the need for any manual interference.
Details
Benefits
Resources
Video
Features
- Description: Door switch to activate any electrical device (lighting, signalling, alarms, etc.) designed for wall mounted enclosures. Cable entry M20. In stainless steel enclosures, machining is required.
- Switch capacity: 3 A / 240 V.
- Approvals: CE, EAC, cULus listed.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.