Plug-In Unit Kit for FMC, Chromated, Shielded (Textile) With Handle
        
        Hover to magnify image or click to enlarge
      
        Plug-In Unit Kit for FMC, Chromated, Shielded (Textile) With Handle
The FMC bezel are in accordance with Vita 57.1 specification. Covers the cut out in the overall front panel.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- In accordance with Vita 57.1 specification
 - For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
 - Al-Profile plug-in unit with IEL handle
 
Specifications
| Rack Width | 4HP | 
| Material | Aluminum | 
| Finish | Anodized; Passivated | 
| Product Type | Front Panel | 
| Type | Front Panel with Handle (PIU) | 
| EMC Shielding | Yes | 
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.