Polymer Junction Box For PI Cables
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Polymer Junction Box For PI Cables
nVent RAYCHEM JB-EX-XX are junction boxes with or without earth plate and external earth stud. Depending on the type, they are equipped with 10 mm² or 35 mm² terminals to allow loads up to 100 A to a power supply or other configurations such as Tees or Splices. Available in different sizes with a various number of M20 entries to accommodate multple configurations and electrical loads.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple and fast to install, easy to maintain
- Hazardous areas approved
- Available in different models and sizes for multiple configurations
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Area Classification | Non-Hazardous; Hazardous | 
| IP Rating | IP66 | 
| Mounting | Wall/Support Bracket Mounted | 
| Ambient Temperature | −55 to 55 °C | 
| Ambient Temperature | −67 to 131 °F | 
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.