Lütze System Adaptor Profiles, CLS
Hover to magnify image or click to enlarge
Lütze System Adaptor Profiles, CLS
This adapter allows for mounting the Lütze system directly onto the floor standing enclosure's frame.
Details
Benefits
Resources
Features
- Description: Adapter to fix the Lütze system direct to the floorstanding, enclosure frame.
- Material: 2.5 mm zinc plated steel.
- Pack quantity: 6 adapter bars with mounting accessories.
- The adapter profile allows for mounting the Lütze system into enclosures
- nVent HOFFMAN's enclosures can be used even when the end user's specification states that a Lütze system is required
Specifications
| Finish | Plated |
| Material | Zinc |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.