Box Connector Feed-Through Stainless Steel
Hover to magnify image or click to enlarge
Box Connector Feed-Through Stainless Steel
Feed-Through Stainless Steel Box Connectors are used inside enclosure when wireway is connected to ensure a tight seal. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
Details
Resources
Features
- Feed-Through Stainless Steel Box Connectors are used inside enclosure when wireway is connected to ensure a tight seal
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifications
| Finish | No. 2B |
| Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.