nVent CADDY Speed Link SLK with Shot-Fire Bracket
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Shot-Fire Bracket
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and shot-fire bracket with pre-assembled drive pin from Powers Fasteners, Inc.
- Quickly and easily attaches to concrete, steel or composite metal decking
- Integrated pin installs easily using powder-actuated or single-shot gas-actuated tools
- ICC-ES ESR-2024 evaluation report available for drive pin from DEWALT®
Specifications
| Static Load Safety Factor | 5:1 |
| Finish | Electrogalvanized |
| Material | Steel;Zinc Alloy;Polypropylene |
| Complies With | SMACNA HVAC-DCS |
| Thickness (T) | 1/2" |
| Width (W) | 3/4" |
| Height (H) | 2.15" |
| Thickness (T) | 12.5 mm |
| Width (W) | 19 mm |
| Height (H) | 55 mm |
| Angle (a) | 90 ° Max |
Brochure
Catalog
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.