Low Voltage Mounting Plate for New Construction
        
        Hover to magnify image or click to enlarge
      
        Low Voltage Mounting Plate for New Construction
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Provides a bracket for mounting low voltage Class 2 communication outlets
 - Reduces bulges in the dry wall caused by plaster rings
 - May be installed to the front or the side of the metal or wood stud
 - Side support provides for a rigid installation
 - Attaches with self-tapping screws or nails
 - Works with wood or metal studs
 
Specifications
| Finish | Pregalvanized | 
| Material | Steel | 
Installation Manual / Instruction Sheet
Certifications
        cUL QAZR7.E255437
      
      
      
          
      CSA-C22.2 No. 18.2
    
      
        UL QAZR.E255437
      
      
      
          
      UL 2269
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.