MODO Stainless Steel Enclosure
Hover to magnify image or click to enlarge
MODO Stainless Steel Enclosure
MODO is an all-weather enclosure fit for outdoor applications that protects components from wind, rain, ice and snow and provides an optimal solution to heat dissipation and insulation.
Industry Standards
UL94 V0 material
IP55
Details
Resources
Features
- Modular design can be mounted to the floor or wall
- High-strength frame is stable, solid and lightweight; Vibration is compliant with IEC 61969-3 class 2; earthquake magnitude is compliant with ETSI 300 019+IEC 61587; Static load is 600kg; Original design with interface, gasket slot and guiding gutter
- Double-wall structure: inner wall is made of aluminum, outer wall is made of stainless steel
- A wide variety of heat dissipating solutions in each direction
- Double layer design provides optimum protective solution; protective equipment can only be opened from inner layer; replaceable outer panel
- Easy to replace the damaged outer wall
- Easy to replace the dust proofing unit
- Double wall can reduce solar radiation by 85% and can naturally convect air
- 25mm insulating filter is added as standard configuration
- Efficiency of fan or heat treating equipment is improved
- Gasket seal protects the enclosure from dust and water
- Manually installed gasket in inner layer even if outer layer is damaged
- Optimum heat solution: Top mounted fan; Forcing heat dissipation with top fan; Optimum installed position; Low maintenance costs; Improved effect; Heat is maintained at low temperature; Original IP protection rating is maintained; Door (side panel or back panel) with heat exchanger or air conditioner; Forcing heat dissipation with its heat dissipating capacity; Integrated heater; Optimum installed position; Original IP protection rating is maintained
- EMC(through modification)
- Supply scope: frame consists of front door, back door or back panel, top cover, side panel, plinth base, deep channel bar and grounding kit
- Frame: High-strength aluminum alloy profile
- Door: 1.5mm stainless steel for outer layer, 1.5mm aluminum alloy for inner layer
- Outer panel: 1.5mm stainless steel
- Inner panel: 1.0mm and 1.5mm aluminum alloy
- Plinth base: 2.0mm or 3.0mm stainless steel
- Full subpanel: 2.5mm or 3.0mm steel (1200mm wide)
Specifications
| Thickness | 0.06in |
| Thickness | 1.5mm |
| Finish | Passivated |
| Material | Stainless Steel 304; Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.