Rail Track Connector Bond, Multi-Leg
Hover to magnify image or click to enlarge
Rail Track Connector Bond, Multi-Leg
The Rail Track Connector Bond, Multi-Leg is designed for rail wayside signaling applications. This solution is designed to allow multiple connections to rail in highly congested areas of track while safely maintaining rail integrity. Connections to the rail can be made via nVent ERICO Cadweld exothermic connection or nVent ERICO plug bond connection.
Details
Resources
Features
- Helps maintain safety and rail integrity
- Minimizes downtime on track due to maintenance
- Easily make future connections in high-congestion areas
- Patent pending customized solution to meet a wide variety of applications
- Factory-made nVent ERICO Cadweld connection for superior reliability
- Existing equipment and molds can be used for the connection
Specifications
| Material | Copper Magnesium |
| Finish | Tinned |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.