RIM-CCB Cable Cover Bracket
Hover to magnify image or click to enlarge
RIM-CCB Cable Cover Bracket
nVent RAYCHEM Cable Cover Bracket is designed to mount on the roof or gutters and embeds one or two runs of self-regulating heating cable. It is used to enhance the heat transfer from the heating cable to the snow and create larger drain paths.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Long term roof de-icing solution by mechanically protecting the heating cable
- Aesthetically pleasing solution by concealing the heating cable
- High performance and reliable solution for snow melt in gutters or other roof sections
Specifications
| Min Installation Temperature | 0 °F |
| Height | 0.315 in |
| Width | 1.61 in |
| Height | 8 mm |
| Width | 41 mm |
| Min Installation Temperature | -18 °C |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.