Guide Rail Multi Piece, Mid-Piece Aluminium Extrusion for 4.4-inch PCBs (EuropacPRO)
        
        Hover to magnify image or click to enlarge
      
        Guide Rail Multi Piece, Mid-Piece Aluminium Extrusion for 4.4-inch PCBs (EuropacPRO)
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion. Suitable for Standard, Acessory, 4.4" PCB types and end pieces with coding.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
Features
- Middle profile for mounting guide rails for 2 mm groove width
 - 2 plastic end pieces are required; these are pushed on to both ends of the middle profile
 - Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
 - Storage temperature: from -40 °C ... 130 °C
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.