S5 Imperial UN Parallel Bolt Coupler, Plain
Hover to magnify image or click to enlarge
S5 Imperial UN Parallel Bolt Coupler, Plain
Details
Resources
CAD
Features
- Provides continuity between reinforcing bar and imperial UN all-thread rod or bolts
- May be used to anchor load-bearing equipment to foundations, columns or walls
- Machined from non-weldable grades of material, but can be tack welded
Specifications
| Finish | Plain |
| Material | Steel |
| 100% U.S. Domestic Content | Yes |
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
| Bolt-to-Coupler Capacity | |||
| Part Number | Grade 2 | Grade 5 | Grade 8 |
| EL25S5 | 47,427 lbs | 94,855 lbs | 118,568 lbs |
| EL28S5 | 59,982 lbs | 119,965 lbs | 143,220 lbs |
| EL32S5A | 89,511 lbs | 179,021 lbs | 206,473 lbs |
| EL32S5B | 59,982 lbs | 119,965 lbs | 143,220 lbs |
| EL36S5 | 124,929 lbs | 232,146 lbs | 232,146 lbs |
| EL36S5A | 74,010 lbs | 148,020 lbs | 149,029 lbs |
| EL43TS5 | 166,239 lbs | 332,477 lbs | 371,623 lbs |
| EL57TS5 | 266,528 lbs | 533,057 lbs | 586,526 lbs |
| EL57TS5A | 213,438 lbs | 426,876 lbs | 453,009 lbs |
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.