Screw Cover Pull Box Type 4X
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Screw Cover Pull Box Type 4X
Stainless Steel Screw-Cover, Type 4X is used as a junction box or pull box and is a cost-efficient solution for commercial and industrial applications that require corrosion protection.
Industry Standards
UL 50, 50E Listed; Type 3, 3R, 4, 4X, 12; File No. E27525
cUL Listed per CSA C22.2 No. 40 and No. 94.2; Type 3, 3R, 4, 4X, 12
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Seams continuously welded and ground smooth
- Oil-resistant gasket and adhesive material used is tested to UL 94
- Captivated stainless steel cover screw threaded into sealed walls
- No holes or knockouts
- Grounding stud on inside back of box
Specifications
| Finish | No. 2B | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.