Remote Door Switch
Hover to magnify image or click to enlarge
Remote Door Switch
The Remote Door Switch can activate a light or other electrical component when the enclosure door is opened.
Industry Standards
UL508A Recognized, Type 3R, 4, 4X, 12; File E61997
cUL Recognized per CSA C22.2 No. 14-13; Type 3R, 4, 4X, 12; File E61997
Details
Resources
Features
- Mounts on enclosure frame and includes mounting hardware
- Mounting plate is 14 gauge
Specifications
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.