Hover to magnify image or click to enlarge
      
        ProLine S1 Server Package
ProLine S1 Server Package Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility. ProLine S1 Server Packages are a data center-ready solution designed to be configured in a row or stand-alone configuration. The cabinets feature airflow management and provide easy cable access/mounting provisions.
Industry Standards
UL 2416 Listed File Number E230874
cUL Listed per CSA 22.2 60950-1-07
UL 2416 Bonding and Grounding (with use of PGK grounding Kit)
EIA 310-D (RU – Rack Unit spacing, marking, and positioning)
IEC 60529, IP20
Features
- Top panel has four-corner brush strip cable entry
 - Internal airflow management
 - Cable management (750mm and 800mm wide models)
 - Plinth base
 - Ability to externally mount cable management (i.e. ladder rack)
 - Caster/leveler kit pre-installed
 - PDU mounting brackets included (qty 2 pair)
 - Joining kits included with “middle” configurations
 
Specifications
| Material | Mild Steel | 
| Finish | Powder Coated | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.