ProLine G2 Mobile Base
        
        Hover to magnify image or click to enlarge
      
        ProLine G2 Mobile Base
Mobile bases include casters and extend beyond the front and rear of 600- and 800-mm wide modular enclosures to provide enhanced stability.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The front and rear top surfaces of the base are trimmed with 3-mm thick black rubber mats
 - Four non-locking casters provide a maximum load-bearing capacity of 1000 lb. (453.6 kg)
 - Available as standard product for 600- and 800-mm wide frames
 - The base fastens to the underside of the frame and provides integral mounting of furnished casters
 - Casters and mounting hardware are furnished
 
Specifications
| Thickness | 3.4mm | 
| Thickness | 10ga | 
| Color | Jet Black | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.