Mounting Profiles 19-Inch Partial Height, CIPP
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Mounting Profiles 19-Inch Partial Height, CIPP
These partial profiles, that can be adjustable in height and depth , allow for the installation of 19" equipment, while customers maintain access to the components installed on the mounting plate within the enclosure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Partial height 19" vertical profiles to achieve 482.6 mm (19") mounting requirements on all sides. Adjustable in depth in steps of 25 mm using the CLPK click-in profiles.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 pieces with mounting accessories.
- Mounting requirements: To be used with brackets CIC in 800 mm wide enclosures.
Specifications
| Thickness | 2mm | 
| Thickness | 14ga | 
| Material | Mild Steel | 
| Finish | Zinc Plated | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                   
                   
                   
                  