Lifting Eye
        
        Hover to magnify image or click to enlarge
      
        Lifting Eye
Lifting Eyes are used for lifting ProLine modular frames and for fastening ProLine top accessories to the frame. Lifting eyes thread into corner blocks in a frame. Furnished in sets of four, Lifting Eyes are designed for overhead lifting in conjunction with shackles and a spreader bar. Use of shackles instead of hooks is preferred. The angle between the top of the enclosure and the cable or chain must be at least 45°. Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA, ASME, ISA, ASTM and other governing agencies.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Lifting eyes thread into corner blocks in a frame
 - Furnished in sets of four
 - Lifting Eyes are designed for overhead lifting in conjunction with shackles and a spreader bar
 - Use of shackles instead of hooks is preferred
 - The angle between the top of the enclosure and the cable or chain must be at least 45°
 - Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA, ASME, ISA, ASTM and other governing agencies
 
Specifications
Approval Agency Certificate
Sell Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.