HR Top-Mount Filter Fans


HR Top-Mount Filter Fans
HR Top-Mount Filter Fans bolt in place to the top of enclosure ensuring a tight seal.
Industry Standards
UL/cUL Listed; Type 12; File No. E482010
CE
EAC
Details
Resources
Features
- Enclosure top mounting
- Bolt in place to ensure a tight seal
- Terminal block connections
- Free airflow up to 266 CFM (452 m3 /hr.) or 348 CFM (591 m3 /hr.)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.