Skip to main content
Please Select Your Country/Language Preferences

Fiberglass Mounting Bracket Kit; mounting feet; composite mounting feet; A50MFKR; 83900 Hover to magnify image or click to enlarge

A50 Fiberglass Mounting Bracket Kit

Bracket is molded from fiberglass reinforced polyester. Kit includes four brackets, hardware and installation instructions. Mounting hole dimensions with mounting brackets installed are: [G + 2.50 (64 mm)] x [H + .50 (13 mm)] See Screw- or Hinged-Cover with Quick-Release Latch, Type 4X tables for G and H dimensions.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.