Compact Adjustable Busbar Supports, UL®
Compact Adjustable Busbar Support (CABS), UL is an innovative and easy adjustable mounting solution for busbar supports. It provides a professional and standardized solution, while emphasizing the flexibility for multiple design configurations and providing a template for busbar supports. Compact Adjustable Busbar Support (CABS), UL is a time and cost saving product with UL recognition.
Products | 8 results (27 items)

CABS Module Kit, UL®
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase.

CABS Module Kit with Neutral, UL®
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase plus neutral.

CABS Aluminum Profile, UL®
Aluminum profile for use with CABS module kits.

CABS Hardware Kit, UL®
Hardware kit includes 4 threaded rods, 4 inserts, 2 screws, 10 nuts, 6 spacers and sleeves.

CABS with Neutral Hardware Kit, UL®
Hardware kit includes 5 threaded rods, 5 inserts, 2 screws, 12 nuts, 7 spacers and sleeve.

CABS Bracket E, UL®
Bracket kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Bracket M, UL®
Bracket kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Bracket T, UL®
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.