Modular Jumper Cable Clear, Plastic Connectors
Hover to magnify image or click to enlarge
Modular Jumper Cable Clear, Plastic Connectors
nVent RAYCHEM TraceTek TT-MJC-XX-PC is a range of fixed length modular jumper connectors used to bridge between sections of sensing cable or leader cables, provided with plastic connectors.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: small, lightweight
- Easy to design
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Outer Diameter | 0.165 in |
| Core Quantity | 4 |
| Outer Diameter | 4.2 mm |
| Conductor Size | 18 AWG |
| Color | Clear Jacket |
| Core Identification | Colour |
| Conductor Material | Copper |
| Outer Sheath Material | ECTFE |
| Insulation Material | Fluorinated Ethylene Propylene (FEP) |
| Connector Material | Plastic |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.