Skip to main content
Please Select Your Country/Language Preferences

A10000545 Hover to magnify image or click to enlarge

WinterGard Self-Regulating Heating Cable

nVent RAYCHEM WinterGard self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Thickness 0.18 in
Nominal Width 0.38 in
Nominal Thickness 4.57 mm
Nominal Width 9.65 mm
Ground Path Type Braid
Outer Jacket Material None
Data Copied
Metric   |   Imperial
Resources Video
nVent RAYCHEM WinterGard H900 Power Connection Kit with End Seal Installation Video

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing