PCF Stainless Steel Enclosure Type 4X


PCF Stainless Steel Enclosure Type 4X
PCF Stainless Steel Enclosure is ideal for harsh industrial environments.
Details
Resources
Features
- Seams continuously welded and ground smooth
- Three-point latching for 800mm or higher and double door enclosures
- 90-degree body flange trough excludes liquids and contaminants
- Foam-in-place gasket
- Dual certified IEC60529 IP66 and UL/NEMA Type 4X for single door
- Dual certified IEC60529 IP55 and UL/NEMA Type 12 for double door
- Body with single or double door
- 130-degree concealed stainless steel hinges which are easily (dis)assembled
- Reversible door with bonding provision
Specifications
Finish | Brushed |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.