nVent ERICO Ericontact Insertion Tool, Manual
        
        Hover to magnify image or click to enlarge
      
        nVent ERICO Ericontact Insertion Tool, Manual
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Used to insert single and double nVent ERICO Ericontact Rail Contacts
 - Packaged in a toolbox for safe and convenient handling
 - Includes two MDRL (715215) Mandrels for 19 mm nVent ERICO Ericontact
 
Specifications
| ERICO ERICONTACT Rail Contact Size | Required Parts | |
| 8 mm | MDRL8ADP (715218) Mandrel Adaptor and MDRL8 (715216) Mandrel | Order separately | 
| 13.5 mm | MDRL135ADP (715219) Mandrel Adaptor and MDRL135 (715217) Mandrel | Order separately | 
| 19 mm | MDRL (715215) Mandrel | Included | 
| 22 mm | PSKECMB (715596) Insertion Head Plate | Order separately | 
Brochure

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.