Skip to main content
Please Select Your Country/Language Preferences

A10000392 Hover to magnify image or click to enlarge

TT3000 Conductive Liquids Sensing Cable, Modular

nVent RAYCHEM TraceTek TT3000–XX-MC are a range of fixed length modular leak detection cables with metal connectors, used to detect spills and leaks of conductive liquids, including waste water, acids, bases and hazardous waste streams. Installed with an alarm and locating module, the cable senses aqueous chemical leaks, triggers an alarm and pinpoints the location. The cable is designed for a variety of applications, including floor surfaces, subfloors, equipment locations, pipes, storage tanks, and trenches.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.236 in
Outer Diameter 6 mm
Max Operating Temperature 85 °C
Max Operating Temperature 185 °F
Detection Conductive Liquids and Aqueous Chemicals
Detection Method Raychem Conductive-Polymer Technology
Model Sensing Cable
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing