SC Series, Above Insulation End Termination Kit
        
        Hover to magnify image or click to enlarge
      
        SC Series, Above Insulation End Termination Kit
nVent RAYCHEM SC-JBE-L/S is a range of above insulation, end termination kits for use in long line heat tracing applications, with polymeric enclosure and stand with captive sealing grommet. Suitable for use in hazardous areas.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
Features
- Simple and fast to install
 - Reliable during long life: 10 year product warranty available
 - NEMA Type 4X re-enterable enclosure
 
Specifications
| Depth | 3.6 in | 
| Width | 8.6 in | 
| Height | 9.4 in | 
| Depth | 90 mm | 
| Width | 220 mm | 
| Height | 240 mm | 
| Connection Type | Cold Applied | 
| Model | Heating Cable End Piece | 
| Mounting | On Pipe | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.