Transposition Sections Lay-in Hinged-Cover
Hover to magnify image or click to enlarge
Transposition Sections Lay-in Hinged-Cover
Lay-in Hinged-Cover Transposition Sections are used when it is necessary to rotate the open side of the wireway run by 90 degrees and still retain the lay-in feature.
Industry Standards
Certified by Canadian Standards Association.
Details
Resources
Features
- Lay-in Hinged-Cover Transposition Sections are used when it is necessary to rotate the open side of the wireway run by 90 degrees and still retain the lay-in feature
Specifications
| Color Code | ANSI 61 |
| Finish | Galvanized; Powder Coated |
| Color | Gray |
| Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.