ProLine-PC Keyboard Shelves with Integrated Keyboard/Mouse


ProLine-PC Keyboard Shelves with Integrated Keyboard/Mouse
An elastomer keyboard/mouse combination is integrated into the keyboard shelf. The keyboard has 101 keys and the cables supplied are compatible with USB connections. Rear surface is gasketed to maintain both UL and CSA integrity of the enclosure.
Details
Resources
Features
- Elastomer keyboard/mouse combination is integrated into the keyboard shelf
- Cables supplied are compatible with USB connections
- Rear surface is gasketed to maintain both UL and CSA integrity
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.